CCHE-CP12-57
CCHE Panel, SC Duplex 12 F, 62.5 µm multimode (OM1)
General Specifications
| Product Number | CCHE-CP12-57 |
| Fiber Category | 62.5 µm MM (OM1) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
| Fiber Count | 12 |
| Adapter Color Front | Beige |
| Color | Black |
| Number of Adapters | 6 |
Design - Adapter
| Housing Color | Beige |
| Housing Material | Composite |
| Keyed adapter | No |
| Shuttered adapter | No |
| Adapter Type | SC Duplex |
| Insert | Ceramic |
Dimensions
| Width | 35 mm |
| Weight | 9 kg |
Ordering Information
| Shipping Weight | 34 kg |
| Shipping Height | 250 mm |
| Shipping Width | 190 mm |
| Shipping Depth | 180 mm |
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fiber count options in most adapter styles
Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel