![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
EDGE™ Module, Ultra Low Loss
![EDGE™ Module, Ultra Low Loss](https://www.corning.com/catalog/coc/products/e/edge-module-ultra-low-loss/images/edge-module-ultra-low-loss_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
EDGE™ modules provide the interface between the MTP® connector on the trunk and the LC duplex patch cords that will then connect directly into the electronics or as a crossconnect in the main distribution area (MDA). The ultra-low-loss modules allow for extended-reach capabilities in high-speed serial duplex transmission. OM3/OM4/OM5 EDGE ultra-low-loss modules are specified to 0.35 dB compared to 0.5 dB for the low-loss EDGE module. The OS2 EDGE ultra-low-loss modules are specified to 0.60 dB compared to 1.0 dB for the standard EDGE module.
The internal wiring based on universal polarity ensures the correct fibre polarity throughout the entire system independent of how many modules are implemented within the link. All EDGE modules can be installed from the front or the rear of any EDGE Solutions housing using a simple release mechanism negating the need for any specialist tools. LC duplex adapters feature hinged shutters that move up and out of the way when the connector is inserted. Specially designed indents in the shutters ensure that the end faces of the connectors are never touched.
These shutters replace the standard dust caps that typically once removed are never replaced, exposing the interior end faces to dust particles and possible damage. In addition, the shutters are visual fault locator (VFL) compatible allowing easy port identification whilst defusing the VFL light to ensure adequate eye safety.
Products
Product Number | Product Name | |
---|---|---|
ECM-UM12-04-89G-ULL | EDGE™ MTP® to LC UPC Duplex Module, Ultra-Low-Loss, 12 F, single-mode (OS2) | |
ECM-UM12-05-93Q-ULL | EDGE™ MTP® to LC Duplex Module, Ultra-Low-Loss, 12 F, 50 µm multimode (OM4) | |
ECM-UM12-05-93T-ULL | EDGE™ MTP® to LC Duplex Module, Ultra-Low-Loss, 12 F, 50 µm multimode (OM3) | |
ECM-UM12-18-89G-ULL | EDGE™ MTP to LC Duplex Module, 12F, Bend-improved Single-mode (OS2), LC Duplex APC, Universal Polarity, Ultra-Low-Loss |