EDGE™ Module, Ultra Low Loss

EDGE™ modules provide the interface between the MTP® connector on the trunk and the LC duplex patch cords that will then connect directly into the electronics or as a crossconnect in the main distribution area (MDA). These modules feature VFL-compatible LC shuttered adapters and are manufactured with Corning® CleanAdvantage™ Technology, an innovative factory cleaning and sealing process that minimizes debris transfer and allows you to connect with confidence.
The ultra-low-loss modules allow for extended-reach capabilities in high-speed serial duplex transmission. OM3/OM4/OM5 EDGE ultra-low-loss modules are specified to 0.35 dB compared to 0.5 dB for the low-loss EDGE module. The OS2 EDGE ultra-low-loss modules are specified to 0.60 dB compared to 1.0 dB for the standard EDGE module.
Products
Product Number | Product Name | |
---|---|---|
ECM-UM12-04-89G-ULL | EDGE™ Module, Ultra Low Loss, 12F, Bend-improved Single-mode (OS2), Shuttered LC UPC Duplex to MTP® pinned SM | |
ECM-UM12-05-93Q-ULL | EDGE™ Module, Ultra Low Loss, 12F, 50 µm multimode (OM4), Shuttered LC PC Duplex Multimode to MTP® pinned MM | |
ECM-UM12-05-93T-ULL | EDGE™ Module, Ultra Low Loss, 12F, 50 µm multimode (OM3), Shuttered LC PC Duplex Multimode to MTP® pinned MM | |
ECM-UM12-18-89G-ULL | EDGE™ Module, Ultra Low Loss, 12F, Bend-improved Single-mode (OS2), Shuttered LC APC Duplex to MTP® pinned SM, Universal Polarity, Ultra-Low-Loss |