Four-Post Rack
The Corning Four Post Rack provides a platform to support high–density fiber management systems. The platform can be deployed in data center, central office and headend applications.
The Corning Four-Post Rack is based on a robust Steel Triple-U rail system that provides exceptional strength for an installed equipment load of up to 3000 lbs when mounted using cage nuts and centrally located in the rack front to rear. This load
rating makes the Corning Four-Post Rack suitable for a wide variety of applications supporting both passive optical patch panels as well as the heaviest of switching equipment.
The modular approach of the Corning Four-Post Rack allows for accessories such as cable managers and jumper managers as well as doors and side panels to be added as applications require.
Products
| Product Number | Product Name | |
|---|---|---|
| PR4BDBAD1NNNNNNN0PFDQ | Four-Post Rack, Standard front and rear cable access, 19-in rack mount, 8 ft, 36-in depth, platinum | |
| PR4DDJAB1NNNNNNN0PFWF | Four-Post Rack, Standard front and rear cable access, 19-in rack mount, 2.2 m, 23-in depth, platinum |