

SPTBD00001164L4003000
Bare Splitters (250 µm) 1x64
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Length | 60 mm |
Height | 4 mm |
Width | 12 mm |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Length | 60 mm |
Height | 4 mm |
Width | 12 mm |