Bare Splitters (250 µm)
            Corning® Optical Communications offers a wide variety of bare splitters, suitable for indoor and outdoor use and optimum for FTTH applications. Bare splitters are based on the PLC (Planar Lightwave Circuit) technology, which has a compact size and suits for density applications. 1xN and 2xN configurations are available allowing higher network design flexibility. All bare splitters are delivered with Corning’s low bend loss LBL® optical fiber (compliant with ITU G.657.A2 standard) with a diameter of 250 micron. Qualifications are performed according to IEC-61753-1 and Telcordia’s GR1209 and 1221 specifications.
                                    Splitter Type
                                    
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                        
                                    
                                
                            
                        Products
| Product Number | Product Name | |
|---|---|---|
| SPTBD00001102L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001104L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001108L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001116L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001132L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001164L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001202L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001204L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001208L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001216L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001232L4003000 | Bare Splitters (250 µm), bare-splitters-250 | |
| SPTBD00001264L4003000 | Bare Splitters (250 µm), bare-splitters-250 |