text.skipToContent text.skipToNavigation

Evolv® Stubbed Terminals with SST and Multi-Fibre Pushlok®

Corning has masterfully engineered the optimal FTTX solution for network operators by removing the labor intensive and costly infrastructure hurdles, reducing total cost of ownership, and drastically increasing the speed of execution to capitalize an accelerated return on investment. With Corning’s field proven Pushlok® Technology, network installs are as simple as Push. Click. Connected. The latest advancement is the multifibre Pushlok connector - a 12-fibre option in the same compact form factor as the single-fibre. Evolv® terminals leveraging Multifibre Pushlok ports and connectors address an array of logistic and environmental challenges by increasing the speed of remediation and lowering the cost implications of repair work. If components are ever damaged, individual elements can be replaced -- reducing network down time. Additionally, these same components can be used with our FlexNAP distribution systems without the need to duplicate inventoried parts for different use cases.

The Multifibre Pushlok connector, FlexNAP system, and Multifibre Drop Cable integrated Terminal has been thoughtfully designed to address a wide array of deployment needs. Whether your design requires support for direct buried, duct, aerial lashed or self-supporting architectures, these terminals adapt to any condition. Additionally, the smaller form factors drive lower infrastructure costs by leveraging smaller conduits, handholes, and pedestal mounts.

Cable Type SST flat dielectric drop

Products

Product Number Product Name
DFA2F1FDD1T1003M0P Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok®, 2F Stubbed Dielectric, 3m
DFA2F1FDD1T1030M0P Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok®, 2F Stubbed Dielectric, 30m
DFA2F1TDD1T1030M0P Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok®, 2F Stubbed Toneable, 30m
DFA4F1FDD1T1030M0P Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok®, 4F Stubbed Dielectric, 30m
DFA4F1TDD1T1030M0P Evolv® 4-Port Terminals with Pushlok® Technology, Stubbed SST with Multi-Fiber Pushlok®, 4F Stubbed Toneable, 30m
DFA6F1FDD1T1030M0P Evolv® Stubbed Terminals with SST and Multi-Fiber Pushlok®, 6F Stubbed Dielectric, 30m
DFA6F1TDD1T1030M0P Evolv® 6-Port Terminals with Pushlok® Technology, Stubbed SST with Multi-Fiber Pushlok®, 6F Stubbed Toneable, 30m
DFA8F1FDD1T1030M0P Evolv® 8-Port Terminals with Pushlok® Technology, Stubbed SST with Multi-Fiber Pushlok®, 8F Stubbed Dielectric, 30m
DFA8F1TDD1T1030M0P Evolv® 8-Port Terminals with Pushlok® Technology, Stubbed SST with Multi-Fiber Pushlok®, 8F Stubbed Toneable, 30m
DFATF1FDD1T1030M0P Evolv® 12-Port Terminals with Pushlok® Technology, Stubbed SST with Multi-Fiber Pushlok®, 12F Stubbed Dielectric, 30m
DFATF1TDD1T1030M0P Evolv® 12-Port Terminals with Pushlok® Technology, Stubbed SST with Multi-Fiber Pushlok®, 12F Stubbed Toneable, 30m
DFB3F1FDD1T1030M0P Evolv® 6-Port Terminals with Pushlok® Technology, Stubbed SST with Multi-Fiber Pushlok®, 6F (2x4), Stubbed Dielectric, 30m
DFB4F1FDD1T1030M0P Evolv® 8-Port Terminals with Pushlok® Technology, Stubbed SST with Multi-Fiber Pushlok®, 8F (2x4), Stubbed Dielectric, 30m
DFB6F1FDD1T1030M0P Evolv® 12-Port Terminals with Pushlok® Technology, Stubbed SST with Multi-Fiber Pushlok®, 12F (2x8), Stubbed Dielectric, 30m