MBDT-S-S0326C113200002W
MBDT Gen II, Metal Box MBDT Gen II, Metal Box
Especificações gerais
| Número do produto | MBDT-S-S0326C113200002W |
| Product Type | Terminals |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front access fixed |
| Mounting Type | Wall-Mountable |
| Splice option | Yes |
| Installation Methods | Splicing |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C para 50 °C (23 °F para 122 °F ) |
| Temperature Range, Operation | -20 °C para 60 °C (-4 °F para 140 °F ) |
| Temperature Range, Storage | -25 °C para 70 °C (-13 °F para 158 °F ) |
Design
| Lockable | Yes |
| Fiber Count | 32 |
| Splice Tray Type | FRM for heat-shrink splice protectors |
| Housing Material | Metal |
| Number of Blank Modules | 4 |
| Cable entry type | Grommeted Slot |
| Number of Splice Trays | 1 |
| Adapter Type Front | SC APC |
| Splice Protectors Type | Heat Shrink |
| Number of Adapters | 32 |
| Number of Ports | 36 |
| Lock Position | Provider and Customer side |
Cable Design
| Fiber Count | 32 |
Design - Adapter
| Housing Color | Green |
| Housing Material | Composite |
| Keyed adapter | Yes |
| Shuttered adapter | Yes |
| Adapter Type | SC APC |
| Insert | Ceramic |
Optical Specification - Hardware
| Pigtail insertion loss | 0.4 dB |
Connector Specs
| Housing Color | Gray |
Dimensions
| Height | 450 mm |
| Width | 150 mm |
| Depth | 100 mm |
Ordering Information
| Shipping Weight | 4.32 kg |
| Units per Delivery | 1/1 |
Robust metal housing
Left lateral cable entry with cable fixing device available in 3 versions: 1. 3/5mm tubes/cable diameter strain relief 2 .Universal strain relief 3. OptiRise™ holder (can be used with or without strain
relief)
Chimney for internal cable guiding without patching
Holds up to 72 adapters per box
Holds up to 12 FRM splice tray per module
Wall support rails as mounting option
Holds preconnectorized 900 µm splitter mini-modules
Patch cord guiding elements individually adjustable