text.skipToContent text.skipToNavigation

Evolv® Multifiber Pushlok® Assembly

The Evolv® Multifiber Pushlok® Assembly is designed for use in outside plant fiber access networks with FlexNAP and MDU and Fiber Distribution terminals. This innovative cable assembly solution provides enhanced design flexibility, increased deployment speed and reduced installation cost.

The Multifiber Pushlok connector is the key enabler for quick connect of up to 12 fibers at a time. The connector is based on the field proven MTP® connector technology encapsulated in a hardened package suitable for use in any environment. A male, female, and terminal port version are easily mated to make a watertight terminal or in-line connection. Factory connectorization and testing ensures reliable, low optical loss on all fibers.

Pushlok assemblies are available with SST-Drop™ Outdoor Cable, FREEDM® Flat Drop Indoor/Outdoor LSZH Cable, or Multifiber Round Drop Cable which allows for easy migration of indoor and outdoor applications. The Pushlok® Assembly is available with either female or male Pushlok MT Connectors to match your network needs.


Products

Product Number Product Name
00T112ZB4D1E005M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Female pigtail, 12 fibers, SST Drop Dielectric, 5 m, individual packaging
00T112ZB4D3E010M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Female pigtail, 12 fibers, SST Drop Dielectric, 10 m, individual packaging
00T112ZB4D3E015F-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Female pigtail, 12 fibers, Round Drop (D378) 4.6mm, 15 Ft, individual packaging
00T204ZB4D3E010M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 4 fibers, Round Drop 4.6 mm, 10 m, individual packaging
00T204ZB4D3E020M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 4 fibers, Round Drop 4.6 mm, 20 m, individual packaging
00T204ZB4D3E030M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 4 fibers, Round Drop 4.6 mm, 30 m, individual packaging
00T212ZB1D1E050F-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 12 fibers, SST Drop Dielectric, 50 Ft, individual packaging
00T212ZB4D1E005M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 12 fibers, SST Drop Dielectric, 5 m, individual packaging
00T212ZB4D3E010M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 12 fibers, SST Drop Dielectric, 10 m, individual packaging
00T212ZB4D3E025F-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male pigtail, 12 fibers, Round Drop (D378) 4.6mm, 25 Ft, individual packaging
M1T112ZB4EXT002F Evolv® Multifiber Pushlok® Assembly, OptiTip Nonpinned to Multifiber Pushlok® Female compatibility extender, 12 fibers, SST Drop Dielectric, 2 FT, individual packaging
M1T212ZB4EXT002F Evolv® Multifiber Pushlok® Assembly, OptiTip Nonpinned to Multifiber Pushlok® Male compatibility extender, 12 fibers, SST Drop Dielectric, 2 FT, individual packaging
M2T112ZB4EXT002F Evolv® Multifiber Pushlok® Assembly, OptiTip Pinned to Multifiber Pushlok® Female compatibility extender, 12 fibers, SST Drop Dielectric, 2 FT, individual packaging
M2T212ZB4EXT002F Evolv® Multifiber Pushlok® Assembly, OptiTip Pinned to Multifiber Pushlok® Male compatibility extender, 12 fibers, SST Drop Dielectric, 2 FT, individual packaging
T1T212ZB4D1E010M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Female to Multifiber Pushlok® Male, 12 fibers, SST Drop Dielectric, 10 m, individual packaging
T1T212ZB4D1E050M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Female to Multifiber Pushlok® Male, 12 fibers, SST Drop Dielectric, 50 m, individual packaging
T1T212ZB4D1E100M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Female to Multifiber Pushlok® Male, 12 fibers, SST Drop Dielectric, 100 m, individual packaging
T2T204ZB4D3E010M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6 mm, 10 m, individual packaging
T2T204ZB4D3E020M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6 mm, 20 m, individual packaging
T2T204ZB4D3E030M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6 mm, 30 m, individual packaging
T2T204ZB4D3E040M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6 mm, 40 m, individual packaging
T2T204ZB4D3E050M-P Evolv® Multifiber Pushlok® Assembly, Multifiber Pushlok® Male Assembly, 4 fibers, Round Drop 4.6 mm, 50 m, individual packaging