CCH-CS-PST
CCH Cassette Pass-Through Splicing Applications
Spécifications générales
| Référence du produit | CCH-CS-PST |
| Product Type | Rack-Mountable Hardware |
| Technology | Fusion Splice |
| Mounting Type | Rack 19-in, Rack 23-in, Wall-Mountable |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Housing Type | Rack-Mountable Hardware |
| Panel or Module Type | CCH |
Ordering Information
| Shipping Weight | 0.5 kg |
| Units per Delivery | 1/1 |
Pass-through cassette holds 24 single-fiber splices or 6 mass fusion splices
Splice to full housing capacity and manage all splices inside the housing
Includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
Gestion de la fibre pour un panneau CCHE dans un encombrement modulaire
Acheminement initial rapide, facile et fiable avec un accès rapide et simple pour les déplacements, les ajouts et les modifications (MAC)