EDGE™ Tap Module
EDGE Tap module for traditional LC duplex systems enables the customer to manage the monitoring access points via the patch cord infrastructure zone at the front of the cabinets. The Edge Tap Module enables passive optical tapping of the network while reducing downtime and link loss, and increasing rack space utilization and density.
Connector Type A
Fiber Count
Number of Adapters per Panel
Fiber Category
Connector Type B
Products
| Product Number | Product Name | |
|---|---|---|
| ETM-5A-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE | |
| ETM-5A-G-DMX | EDGE™ Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), four red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link | |
| ETM-5A-Q | ||
| ETM-5B-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 50/50 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity | |
| ETM-5B-G-S | ||
| ETM-5B-Q | Módulo de Derivação EDGE8®, Multimodo 50 µm (OM4), 50/50 razão de divisão (live/tap), portas LC duplex de 12F, um adaptador MTP® macho LIVE, um adaptador MTP macho vermelho TAP, habilita o monitoramento de seis portas, Polaridade Universal | |
| ETM-5C-G | Módulo de Derivação EDGE8®, Monomodo (OS2), 50/50 razão de divisão (live/tap), um adaptador MTP® macho vermelho na parte frontal rotulado TAP, dois adaptadores MTP machos pretos rotulados LIVE, habilita o monitoramento de seis portas | |
| ETM-5C-G-R | ||
| ETM-5C-Q | ||
| ETM-5C-Q-R | ||
| ETM-7A-G | ||
| ETM-7A-G-DMX | EDGE™ Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), four red LC duplex adapters for wavelength TAP (DeMux), 2 blue LC duplex adapters for LIVE link | |
| ETM-7A-Q | ||
| ETM-7B-G | ||
| ETM-7B-G-S | EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), 12F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Straight-through Polarity (TIA Type A) | |
| ETM-7B-Q | ||
| ETM-7B-Q-S | ||
| ETM-7C-G | ||
| ETM-7C-G-R | EDGE™ Tap Module Single-mode (OS2), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned black MTP adapters labeled LIVE, enables six monitored ports | |
| ETM-7C-Q | EDGE™ Solutions Tap Module, 50 µm MM (OM4), 70/30 split ratio (live/tap), one front-mounted pinned red MTP® adapter labeled TAP, two pinned aqua MTP adapters labeled LIVE, enables six 10G monitored ports or one 40G monitored ports | |
| ETM-7C-Q-R |