Plug & Play™ universal systems modules are used to break out the 12-fibre MTP® connectors on trunk cables into LC or SC duplex connectors to facilitate patching into system equipment ports, patch panels, or work area outlets. LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted. Specially designed indents in the shutters ensure that the end faces of the connectors are never touched. These shutters replace the standard dust caps that typically, once removed, are never replaced, exposing the interior end faces to dust particles and possible damage.