CCH-CS-PST
CCH Cassette Pass-Through Splicing Applications, 24F
General Specifications
Product Number | CCH-CS-PST |
Product Type | Rack-Mountable Hardware |
Technology | Fusion Splice |
Application | Data Center, Enterprise Networks |
Mounting Type | Rack 19-in, Rack 23-in, Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Housing Type | Rack-Mountable Hardware |
Panel or Module Type | CCH |
Ordering Information
Shipping Weight | 0.5 kg |
Units per Delivery | 1/1 |
Pass-through cassette holds 24 single-fiber splices or 6 mass fusion splices
Splice to full housing capacity and manage all splices inside the housing
Includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)