text.skipToContent text.skipToNavigation

Products

Product Number Product Name
G899012GPNCDX100F EDGE™ MTP® Extender Trunk, 12F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G899024GPNCDX100F EDGE™ MTP® Extender Trunk, 24F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, Bend-Improved Single-mode (OS2), pulling grip on one end, 100 ft
G899048GPNCDX100F EDGE™ Solutions Extender Trunk, Bend-improved single-mode (OS2), MTP® Connector to MTP Connector, 48 fibres, with 33/60 inch legs, pulling grip one side, 100 ft
G899096GPNCDX100F EDGE™ Solutions Extender Trunk, Bend-improved single-mode (OS2), MTP® Connector to MTP Connector, 96 fibres, with 33/60 inch legs, pulling grip one side, 100 ft
G8990E4GPNCDX100F EDGE™ Solutions Extender Trunk, Bend-improved single-mode (OS2), MTP® Connector to MTP Connector, 144 fibres, with 33/60 inch legs, pulling grip one side, 100 ft
G937512QPNCDX100F EDGE™ Solutions Extender Trunk, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 12 fibres, with 33/60 inch legs, pulling grip one side, 100 ft
G937512TPNCDX100F EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 12 fibres, with 33/60 inch legs, pulling grip one side, 100 ft
G937548QPNCDX100F EDGE™ Solutions Extender Trunk, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 48 fibres, with 33/60 inch legs, pulling grip one side, 100 ft
G937548TPNCDX100F EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 48 fibres, with 33/60 inch legs, pulling grip one side, 100 ft
G937572QPNCDX100F EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM4), pulling grip on one end, 100 ft
G937572TPNCDX100F EDGE™ MTP® Extender Trunk, 72F, MTP (pinned) to MTP (non-pinned) with 60 inch/33 inch legs, 50 µm multimode (OM3), pulling grip on one end, 100 ft
G937596TPNCDX100F EDGE™ Solutions Extender Trunk, 50 µm multimode (OM3), MTP® Connector to MTP Connector, 96 fibres, with 33/60 inch legs, pulling grip one side, 100 ft
G9375E4QPNCDX100F EDGE™ Solutions Extender Trunk, 50 µm multimode (OM4), MTP® Connector to MTP Connector, 144 fibres, with 33/60 inch legs, pulling grip one side, 100 ft