

HE57908QLZ-3B003M
EDGE8® Staggered Harness 8F, 50 µm multimode (OM4), MTP® PRO (pinned), Plenum, TIA-568 Type-B polarity, Type 3 (reference AEN157), 10 ft
General Specifications
Product Number | HE57908QLZ-3B003M |
Flame Rating | LSZH/FRNC |
Fiber Category | Bend-improved 50 µm MM (OM4) |
Cable Assembly Type | EDGE8® Harness |
Cable Type | Interconnect |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
Temperature Range, Operation | -10 °C to -60 °C (14 °F to -76 °F ) |
Design
Fiber Count | 8 |
Polarity | TIA-568 Type-B |
Mechanical Specifications
Nominal Outer Diameter | 2 mm |
Max. Tensile Strength for Installation | 220 N |
Min. Bend Radius Installation | 30 mm |
Min. Bend Radius Operation | 10 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 98 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Polish | UPC |
Insertion Loss, Max. | 0.25 dB |
Boot Color | Black |
Connector Type | MTP® PRO (pinned) |
Ferrule Material | Composite |
Boot Type | Individual |
Reflectance | < -20 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.1 dB |
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Reflectance | < -20 dB |
Furcation - Connector A
Leg Length non-unit | Stagger 3 |
Furcation Type | EDGE™ Harness Plug |
Leg Color | Aqua |
Leg Diameter | 2 mm |
Furcation - Connector B
Leg Length non-unit | Stagger 3 |
Dimensions
Length | 3 m |
Cable Weight | 4.6 kg/km |
Ordering Information
Units per Delivery | 1/1 |
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection