UCC-CART
Presslok™ Splice Connectors UCC, Cartridge
Allgemeine Spezifikation
| Produktnummer | UCC-CART |
| Product Type | Copper Splice Connector |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Composition | Gel-filled |
| No. of connections | Two (2) |
| Connector Type | Cap |
| Conductor | 26 - 22 AWG |
Ordering Information
| Packaging Method | Cartridge |
| Units per Delivery | 1600/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults