UCC-JAR
Presslok™ Splice Connectors UCC, Jar
Allgemeine Spezifikation
| Produktnummer | UCC-JAR |
| Product Type | Copper Splice Connector |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Composition | Gel-filled |
| No. of connections | Two (2) |
| Connector Type | Cap |
| Conductor | 26 - 22 AWG |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Packaging Method | Jar |
| Units per Delivery | 5000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults