text.skipToContent text.skipToNavigation

UY-CART

Presslok™ Splice Connectors  UY, Cartridge

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
You might also be interested in
General Specifications
Product Number UY-CART
Product Type Copper Splice Connector
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Composition Gel-filled
No. of connections Two (2)
Connector Type Butt
Conductor 26 - 22 AWG
Ordering Information
Packaging Method Cartridge
Units per Delivery 1600/1
Instalación rápida
Facil de utilizar
Amplio rango de diámetros de los conductores mas comunes
Gel de relleno aplicado en la fábrica
Versiones sin gel para oficinas centrales