EDGE™ Panels

EDGE™ Panels are a pass-through patch panel with a single row of MTP® adapters. The link's backbone trunks connect at the rear of the adapters.
EDGE Panels are available with six 12-fiber MTP adapters. Each panel features translucent shuttered adapters with translucent shuttered MTP reversible adapters at the front of the panel.
Adapter Type
MTP
Adapter Color Back
Adapter Housing Color
Fiber Category
Adapter Color
Produkte
Produktnummer | Produktname | |
---|---|---|
EDGE-CP72-U1 | EDGE™ Panel, 72 F, 6X MTP® Adapter Panel, shuttered, single-mode (OS2) | |
EDGE-CP72-U3 | EDGE™ Panel, 72 F, 6X MTP® Adapter Panel, shuttered, multimode (OM3/OM4) | |
EDGE-CP72-U8 | EDGE™ MTP® Panels Secure, colored, non-keyed, hexplex, 72F, violet |