EDGE™ 模块
Fiber Category
Packaging Method
Individual Blister Pack
Polarity
Polish A
Products
| 产品编码 | Product Name | |
|---|---|---|
| ECM-RM12-05-93T | EDGE™ MTP to LC Duplex Module, 12F, 50 µm multimode (OM3), Straight-Through Polarity | |
| ECM-UM12-04-89G | EDGE™ MTP® to LC Duplex Module, 12F, single-mode (OS2) | |
| ECM-UM12-05-93T | EDGE™ MTP® to LC Duplex Module, 12F, 5µm Multimode (OM3) | |
| ECM-UM12-18-89G | EDGE™ MTP to LC Duplex Module, 12F, Bend-improved Single-mode (OS2), LC Duplex APC, Universal Polarity | |
| ECM-UM12-05-93Q | EDGE™ MTP® to LC Duplex Module, 12F, 5µm Multimode (OM4) |