
ADP-DLC0-CCKRC-NLS
Fiber Optic Adapters Reduced-Flange Mount, Ceramic Sleeve, 62.5 µm multimode (OM1), beige, no logo
General Specifications
Product Number | ADP-DLC0-CCKRC-NLS |
Fiber Category | 62.5 µm MM (OM1) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
General Specifications
Product Number | ADP-DLC0-CCKRC-NLS |
Mounting Type | Reduced flanged |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-10 |
Design - Adapter
Housing Color | Beige |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | LC duplex |
Insert | Ceramic |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |