ADP-DLC0-CCNRC-CLS
Fiber Optic Adapters Reduced-Flange Mount, Ceramic Sleeve, Single-mode (OS2), blue
Allgemeine Spezifikation
| Produktnummer | ADP-DLC0-CCNRC-CLS |
| Product Type | Fiber Optic Adapters |
| Fiber Category | Single-mode (OS2) |
| Product Type | Fiber Optic Adapters |
| Corning Logo | Yes |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | TIA/EIA-604 |
| Intermateability | TIA/EIA-604-10 |
Design - Adapter
| Housing Color | Blue |
| Housing Material | Composite |
| Adapter Style | Standard |
| Adapter Type | LC duplex |
| Insert | Ceramic |
Ordering Information
| Packaging | Bulk Pack |
| Units per Delivery | 50/1 |