
ADP-ST00-MCXTH-NLS
Fiber Optic Adapters Multimode/single-mode (OM1/OM2/OM3/OM4, OS2), threaded, no logo
General Specifications
Product Number | ADP-ST00-MCXTH-NLS |
Product Type | Fiber Optic Adapters |
Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Metal |
Housing Material | Threaded metal |
Adapter Style | Threaded |
Adapter Type | ST® compatible |
Insert | Ceramic |
Ordering Information
Units per Delivery | 50/1 |