text.skipToContent text.skipToNavigation

Fiber Optic Connector Accessories

Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with the performance of epoxy-and-polish connectors. Ideal for enterprise networks and any installations requiring field-installed connectors, the anaerobic-cured technology enables fiber optic networks to be installed cost effectively with minimal tools. Installation of the connector can be accomplished in minutes with the anaerobic adhesive two-part epoxy process. The adhesive is first injected into the connector ferrule, and then the fiber is dipped into the primer and inserted into the connector. Curing takes only one minute without the use of lamps or ovens. With the hand-polish process, an average insertion loss of 0.2 dB is achieved.


Produtos

Número do produto Nome do produto
02-033000-001 Anaerobic Connector Toolkit Accessories, LC puck
02-036475-001 High-Performance Tool Bag
1101045-01 Anaerobic Adhesive, Primer and Syringe Tips for 500 connectors
200FM Fiber Optic Microscope, 200x
2104020-01 Universal Polishing Puck
2104040-01
2104454-01
3201007-01
95-000-04
95-400-14-BP Dust Cap, for ST® compatible/FC/SC, bulk pack, 2.5 mm
95-400-17-BP
95-400-25-RJSM Pin Keeper Assembly, MT-RJ, bulk pack, single-mode (OS2)
ADP-SC00-CAP-BLK Dust Cap, for SC Adapter Simplex, bulk pack, Black
FBC-002 UniCam® Connector Score-and-Snap Cleaver
FBC-007 UniCam® High-Performance Precision Flat Cleaver with Diamond Blade and Fiber Handlers
FBC-009
HAN-STANDARD
HAN-TRACK Track for UniCam® and OptiSnap™ Flat Cleavers
HAN-UNI FBC-007 Fiber Handler for UniCam® Connectors only
TL-3HM
VFL-350 Visual Fault Locator, 635 nm penlight style