text.skipToContent text.skipToNavigation

TL-UCP

UniCam® High-Performance Installation Toolkit  UniCam® high-performance connector installation tool with integrated continuity test set (CTS)

通用规范
产品编码 TL-UCP
Product Type Connector Tools and Toolkits
Product Type Connector Tools and Toolkits
Compatibility UniCam®
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Ordering Information
Package Contents Installation tool, VFL adapter for LC
Units per Delivery 1/1
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time
Visual feedback signal (TKT-UNICAM-PFC)
Termination confirmation
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance