text.skipToContent text.skipToNavigation

TKT-UNICAM-PFC

UniCam® Connector Performance Installation Toolkits  High, LC, SC and ST® compatible

Livraison normale en 42 jour(s) Délais de livraison à reception de la commande.
Spécifications générales
Référence du produit TKT-UNICAM-PFC
Product Type Connector Tools and Toolkits
Product Category Core Product / FastShip
Compatibility LC, SC, ST 
Technology No-Epoxy/No-Polish
Product Type Connector Tools and Toolkits
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Passed EIA/TIA 568-B.3 
Dimensions
Height 48.26 cm
Width 35.56 cm
Depth 19.69 cm
Weight 3.9 kg
Ordering Information
Package Contents UniCam® High-Performance Installation Tool, Flat Fiber Cleaver, VFL Adapters in 1.25 mm and 2.50 mm, Gauge Card, Fiber Preparation Tools, Fiber Cleaning Tools
Units per Delivery 1/1
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time