SPH-DIN-KIT
Single-Panel Housing (SPH) Accessories and Components DIN rail bracket
Allgemeine Spezifikation
| Produktnummer | SPH-DIN-KIT |
| Product Type | Accessories |
| Accessory Type | SPH |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Accessories |
Dimensions
| Height | 483 mm |
Ordering Information
| Package Contents | DIN rail bracket with integral spring clip, (2) 6/32 x 0.375 in screws, (2) spring nuts, installation instructions |
| Units per Delivery | 1/1 |