text.skipToContent text.skipToNavigation

Pretium® Connector Housing (PCH)

The rack-mount Pretium® connector housings (PCH) are available in 1U, 2U and 4U sizes and mount in 19-in racks or cabinets. Combined with the modules, panels, harnesses, trunks and patch cords, they provide a tip-to-tip solution for your fiber optic network.

You might also be interested in

Products

Product Number Product Name
Product Number PCH-01U Product NamePretium® Connector Housing, 1 rack unit, holds two CCH connector panels
Product Number PCH-01U-SPL Product NamePretium® Connector Housing (PCH)
Product Number PCH-02U Product NamePretium® Connector Housing, 2 rack units, holds four CCH connector panels
Product Number PCH-02U-SPL Product NamePCH Housing, 2U, dark metallic grey, 4 CCHE Panels capacity + MFT Tray holder with 4 MFT Trays capacity
Product Number PCH-04U Product NamePretium® Connector Housing, 4 rack units, holds 12 CCHE connector panels
Product Number PCH-04U-SPL Product NamePCH Housing, 4U, dark metallic grey, 12 CCHE Panels capacity + MFT Tray holder with 12 MFT Trays capacity
Product Number PCH-M3-01U Product NamePretium® 3-Module Housing, 1 rack unit, holds three CCHE Plug & Play™ reduced-depth modules