CX4U8P24-B3-2RJ000
Centrix™ loaded housing 4U, 12 Cassettes each with 24 LC APC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 288 F
Especificações gerais
| Número do produto | CX4U8P24-B3-2RJ000 |
| Product Type | Housings |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of ports - cut | 288 |
| Pigtail Type | Ribbon |
| Number of Ports | 288 |
Specifications - Connector A
| Connector Type | LC |
| Polish | UPC |
Dimensions
| Height | 178 cm |
| Width | 52.1 mm |
| Depth | 305 cm |
| Weight | 10.4 kg |
Ordering Information
| Height Unit | 4 U |
| Shipping Height | 282 cm |
| Shipping Width | 55.9 cm |
| Shipping Depth | 422 cm |
| Units per Delivery | 1/1 |