S46998-A2-A132
UCNCP Closures 7-22, with mechanical sealing
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Buffer Storage | Installed |
| Closure Shape | Dome |
| Grounding system | Inch |
| Main Cable Diameter | 12 mm to 22 mm |
| Max number of trays | 8 MFT Flip |
| Maximum splice fiber capacity | 192 splices |
| Maximum tray count | 8 |
| Number of Distribution/Drop Cables ports | 2 (1 in and 1 out) 4 cut |
| Number of ports - cut | 4 |
| Sealing Type | Mechanical |
| Size by Fiber Splice Capacity | 192 |
| Splice Tray Type | MFT Flip |
| Supported cables | Flat Drop Cable |
| System | MFT Flip |
| Trays pre-installed | On demand |
| Working environment | Manhole / Underground |
Optical Specifications
| Channels | 21, 22, 24, 26, 28, 33, 36, 39, 44, 48, 52, 54, 57, 60, 61, 62 |
| Channel Spacing | 100 GHz |
| Channel Insertion Loss | 4.1 dB |
Dimensions
| Height | 585 mm |
| Width | 220 mm |
| Weight | 4.8 kg |
Ordering Information
| Package Contents | Strain relief; grounding; sealing material[strain-relief-grounding-sealing-material] |
| Units per Delivery | 1/1 |
| Shipping Width | 580 mm |
| Shipping Depth | 230 mm |