text.skipToContent text.skipToNavigation

S46998-A2-A134

UCNCP Closures  9-18, with mechanical sealing

Normalmente se envía en 28 Tag(e) El tiempo de entrega real se confirmará una vez recibido el pedido.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Buffer Storage Installed
Closure Shape Dome
Grounding system Inch
Main Cable Diameter 12 mm to 32 mm
Max number of trays 16 MFT Flip
Maximum splice fiber capacity 384 splices
Maximum tray count 16
Number of Distribution/Drop Cables ports 2 (1 in and 1 out) 6 cut
Number of ports - cut 6
Sealing Type Mechanical
Size by Fiber Splice Capacity 384
Splice Tray Type MFT Flip
Supported cables Minicable
System MFT Flip
Trays pre-installed On demand
Working environment Manhole / Underground
Dimensions
Height 530 mm
Width 265 mm
Weight 5.55 kg
Ordering Information
Package Contents Strain relief; grounding; sealing material
Units per Delivery 1/1
Shipping Width 635 mm
Shipping Depth 245 mm