text.skipToContent text.skipToNavigation

No Polish Connectors Plus (NPC+)

The No Polish Connector Plus (NPC+™) is Corning’s fastest and simplest field installable fiber connector, designed to deliver reliable optical performance with minimal tools and training. Featuring a factory polished end-face and a tool less mechanical splice design, NPC+ enables technicians to achieve consistent, high quality terminations in seconds—without field polishing, fusion splicing, or proprietary installation tools. NPC+ supports both 250 µm and 900 µm fibers and provides audible and tactile “click” feedback to confirm proper installation. Its compact, one piece design includes integrated strain relief and allows for single reuse, giving installers added flexibility during initial deployment or rework. Engineered for speed, simplicity, and performance, NPC+ is ideal for drop repairs, restoration work, and on demand fiber terminations wherever an SC or LC connector footprint is required.


Produtos

Número do produto Nome do produto
NPCP-LC-OM2-12 No Polish Connectors Plus, (NPC+) LC/OM2/250/900 (12 pieces)
NPCP-LC-OM4-12 No Polish Connectors Plus, (NPC+) LC/OM4/250/900 (12 pieces)
NPCP-LCU-SM-12 No Polish Connectors Plus, (NPC+) LC/UPC/SM/250/900 (12 pieces)
NPCP-SC-OM2-120-C No Polish Connectors Plus, (NPC+) SC/OM2/250/900 (120 pieces)
NPCP-SC-OM2-48 No Polish Connectors Plus, (NPC+) SC/OM2/250/900
NPCP-SC-OM34-120-C No Polish Connectors Plus, (NPC+) SC/OM3/4/250/900 (120 pieces)
NPCP-SC-OM34-48 No Polish Connectors Plus, (NPC+) SC/OM3/4/250/900
NPCP-SCA-120-C No Polish Connectors Plus, SC APC, FS, 250/900 μm including one EasyCleaver and one semi-tight buffer clamp
NPCP-SCA-48 No Polish Connectors Plus, SC APC, FS, 250 µm and 900 µm
NPCP-SCA-60 No Polish Connectors Plus, SC APC, FS, 250 µm and 900 µm
NPCP-SCU-SM-120-C No Polish Connectors Plus, (NPC+) SC UPC/SM/250/900 (120 pieces)
NPCP-SCU-SM-48 No Polish Connectors Plus, (NPC+) SC/UPC/SM/250/900