

CTX-CAB-F1209PMLAN
Armoire avec accès avant Centrix® Armoire avec accès avant Centrix®
通用规范
产品编码 | CTX-CAB-F1209PMLAN |
Type de produit | Centrix |
Type d'accès | Accès frontal |
Type de montage | Montage en armoire |
Option d'épissure | Oui |
Pre-terminated | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Conception
Direction d'entrée de câble | Gauche |
Dimensions
Height | 1400 mm |
Width | 900 mm |
Depth | 300 mm |
Weight | 45 kg |
Ordering Information
Shipping weight | 65 kg |
Height Unit | 20 U |
Units per delivery | 1/1 |
All front access
20 rack units
Supports 2.160 LC or 1.440 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 2.5 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Assembled for fast deployment
3 cable strain relief plates included
5 numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (2.5 m)
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
Flat pack for easy transport
5x Cable mounting plates include
10x numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)