text.skipToContent text.skipToNavigation

No Polish Connectors

The No Polish Connector (NPC) enable fast, on-site installation of kink proof, 1.6 to 3 mm cable with bend insensitive, single mode fiber. The SC PC and SC APC compatible connectors consist of a factory-polished ferrule assembly and a mechanical splice that is installed without installation tools. A screw on boot retains the aramid fiber in the threads and it clamps the cable jacket by squeezing the jacket holder. Both connectors utilize standard, flat cleaves for the splice. Systems integrators and installers for communication companies and private networks will find this connector to be the easiest way to make field terminations that improve the cable management inside buildings or in the outside plant.


Products

Product Number Product Name
80611326226 No Polish Connectors SC, Single-mode PLUG 900/250 μm 8800
80611326242 No Polish Connector, NPC SC/OM3/4/250/900 (60 pieces)
80611326267 No Polish Connectors SC APC, Single-mode Flat Splice 250/900 μm with Tool 8800-APC/FS
80611326275 No Polish Connectors SC APC, Single-mode Angle Splice 250/900
80611327745 No Polish Connector, NPC LC UPC/OM4/250/900 (60 pieces)
80611327760 No Polish Connector, NPC LC, UPC, SM, 250/900 µm (60 pieces)
80611327786 No Polish Connector, NPC LC, APC, SM, 250/900 µm (60 pieces)
80611330186 No Polish Connectors SC APC, 8801-APC/FS for FRP cable
80611335052 No Polish Connectors SC APC, 1.6 to 3.0 mm Jacket
80611335078 No Polish Connector, NPC SC UPC/SM/250/900 (60 pieces)
80611398290 No Polish Connector, NPC SC/OM3/4/250/900 (60 pieces)
80611398399 No Polish Connector, NPC LC UPC/SM/250/900 (60 pieces)
80611398415 No Polish Connector, jacketed NPC LC OM4 for 1.6 mm to 2.0 mm diameter (60 pieces)
NPCP-LC-OM2-12 NPC+ (No Polish Connectors), NPC+ LC/OM2/250/900 (12 pieces)
NPCP-LC-OM4-12 NPC+ (No Polish Connectors), NPC+ LC/OM4/250/900 (12 pieces)
NPCP-LCU-SM-12 NPC+ (No Polish Connectors), NPC+ LC/UPC/SM/250/900 (12 pieces)
NPCP-SC-OM2-120-C NPC+ (No Polish Connectors), NPC+ SC/OM2/250/900 (120 pieces)
NPCP-SC-OM2-48 NPC+ (No Polish Connectors), NPC+ SC/OM2/250/900
NPCP-SC-OM34-120-C NPC+ (No Polish Connectors), NPC+ SC/OM3/4/250/900 (120 pieces)
NPCP-SC-OM34-48 NPC+ (No Polish Connectors), NPC+ SC/OM3/4/250/900
NPCP-SCA-120-C NPC+ (No Polish Connectors), SC APC, FS, 250/900 μm including one EasyCleaver and one semi-tight buffer clamp
NPCP-SCA-48 NPC+ (No Polish Connectors), SC APC, FS, 250 µm and 900 µm
NPCP-SCA-60 NPC+ (No Polish Connectors), SC APC, FS, 250 µm and 900 µm
NPCP-SCU-SM-120-C NPC+ (No Polish Connectors), NPC+ SC UPC/SM/250/900 (120 pieces)
NPCP-SCU-SM-48 NPC+ (No Polish Connectors), NPC+ SC/UPC/SM/250/900
XF500003223 No Polish Connector, 8802-Tool-less Connector (TLC/3), SC, Single-mode, 3.0 mm
XF500005509 No Polish Connector, 8802-TAPCFS1.6-3 LX