text.skipToContent text.skipToNavigation

UR-BOX

Presslok™ Splice Connectors  UR, Box

Normalmente se envía en 28 Tag(e) El tiempo de entrega real se confirmará una vez recibido el pedido.
También le puede interesar
Especificaciones generales
Número del producto UR-BOX
Product Type Copper Splice Connector
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Composition Gel-filled
No. of connections Two or Three (2 or 3)
Connector Type Butt
Conductor 26 - 19 AWG
Conductor Range 0.4 mm  a  0.9 mm   
Ordering Information
Packaging Method Box
Units per Delivery 1000/1
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults