UY2-BOX-N
Presslok™ Splice Connectors Presslok™ Splice Connectors
You might also be interested in
General Specifications
| Product Number | UY2-BOX-N |
| Product Type | Copper Splice Connector |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Composition | Gel-filled |
| No. of connections | Two (2) |
| Connector Type | Butt |
| Conductor | 26 - 19 AWG |
| Conductor Range | 0.4 mm to 0.9 mm |
Ordering Information
| Packaging Method | Box |
| Units per Delivery | 1000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Gauges
Factory-installed sealant
Dry versions available for Central Offices and Vaults