

048ERZ-T3122E2G
Loose Tube Indoor Cable 4x12 E9 SMF-28e+® ITU G652.D LT 2.3
General Specifications
Product Number | 048ERZ-T3122E2G |
Cable Type | Loose Tube |
Environment | Indoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Flame Rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-D(ZN)H |
Application | Riser |
Cable geometry | Round |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
Reaction to Fire | Eca |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - CE 17 EN 50575 Eca - Sine - CORNING - Fiber Optic Cable - Year - J-D(ZN)H 48 E9 LT 2.3 LSZH(TM)/FRNC |
Central Element | Dielectric |
Fiber Count | 48 |
Number of Ripcords | 1 |
Outer Jacket Color | Yellow |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Outer Jacket Nominal Thickness | 1 mm |
Buffer Tube Color | Blue, Orange, Green, Brown |
Buffer Tube Diameter | 2.25 mm |
Central Element Diameter | 2.5 mm |
Filling Element Color | Natural |
Number of Active Tubes | 4 |
Number of Filling Elements | 2 |
Number of Tube Positions | 6 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 1500 N/10 cm |
Max. Tensile Strength for Installation | 2000 N |
Min. Bend Radius Installation | 160 mm |
Min. Bend Radius Operation | 135 mm |
Nominal Outer Diameter | 9.1 mm |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 22 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 76 kg/km |
Max. cable length per reel/drum | 6000 m |
Low Fire Load
Good performances in flame resistance, fire and smoke spread
All-dielectric construction
Requires no grounding or bonding
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
Fibers/buffer tubes color coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Silicon-free outer jacket
The cable jacket is free of harmful to paint structures
Flame retardant
LSZH/FRNC