text.skipToContent text.skipToNavigation

Centrix™ Empty Housings

Centrix™ housings provide superior port access due to the grooves enabling cassettes to easily slide. The empty housings are available in 1U, 2U, 4U, and hold 3, 6, and 12 cassettes, respectively.
Height Unit 1U

Produkte

Produktnummer Produktname
CTX-S1U Centrix™ Empty Housings, 1U, 3 Cassette Positions