

CX2E4P24-6C-2RH000
Centrix™ loaded housing 2U, 6 Cassettes each with 24 SC APC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Pigtail Type | 900 µm |
Specifications - Connector B
Connector Type | SC |
Polish | APC |
Dimensions
Height | 889 cm |
Width | 52.1 cm |
Depth | 305 cm |
Weight | 10.4 kg |
Ordering Information
Shipping Weight | 11.8 kg |
Height Unit | 2 U |
Units per Delivery | 1/1 |
Shipping Height | 282 cm |
Shipping Width | 55.9 cm |
Shipping Depth | 422 cm |