Corning´s FRECAP closure is based on a gel–sealing concept. Our closure makes the installation faster, easier and more practical than all other existing systems. The FRECAP has six independent segments of cable entries with a reusable gel–sealing material. A wide range of different cable diameters and cable types can be installed. The MAX system can be used with either single circuit (SC) or single element (SE) trays or a mixture of both, in accordance with the network requirements. Corning recommends the usage of SC trays. One raster unit is required for the SC tray and two are required for the SE tray. Two SC trays can be replaced by one SE tray or vice versa. Additional trays for optical splitters, water sensors or mechanical splices are available. Especially for optical splitters, Corning recommends the usage of colored splice trays. The splice trays provide a complete fiber management system with overlength storage, bending control and the possibility of changing the fiber direction. Splice trays can be equipped with numbered and colored rings providing fast and secure access.
Produtos
Número do produto | Nome do produto | |
---|---|---|
S46998-A19-A10 | Cierre de la tapa de sello de gel FRECAP, tamaño 9 a 20, para hasta 48 bandejas SC o 24 bandejas de elemento individual, con almacenamiento de tubos búfer estándar (5 x 3,6 m). Bandejas de empalmes disponibles por separado. | |
S46998-A19-A11 | Cierre de la tapa de sello de gel FRECAP, tamaño 9 a 24, para hasta 72 bandejas SC o 36 bandejas de elemento individual, con almacenamiento de tubos búfer estándar (6 x 3,8 m). Bandejas de empalmes disponibles por separado. | |
S46998-A19-A12 | Cierre de la tapa de sello de gel FRECAP, tamaño 9 a 28, para hasta 120 bandejas SC o 60 bandejas de elemento individual, con almacenamiento de tubos búfer estándar (8 x 4,1 m). Bandejas de empalmes disponibles por separado. | |
S46998-A19-A13 | FRECAP Closure with MAX system FRECAP gel-sealed dome closure, size 9-20, with extra buffer tube storage | |
S46998-A19-A14 | FRECAP Closure with MAX system FRECAP gel-sealed dome closure, size 9-24, with extra buffer tube storage | |
S46998-A19-A15 | Cierre de la tapa de sello de gel FRECAP, tamaño 9 a 28, con almacenamiento de tubos búfer adicional, para hasta 60 bandejas SC o 30 bandejas de elemento individual, con almacenamiento de tubos búfer adicional (33 x 4,1 m). Bandejas de empalmes disponibles por separado. |