
80610062954
Cross-Connect Cabinet Stake mount, 4382, empty
General Specifications
Product Number | 80610062954 |
Environment | Outdoor |
Product Type | Cabinet |
Access Type | Single Sided |
Cabinet Type | 4300 Series |
Mounting Type | Stake-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Green |
Pair Count | 600 |
Dimensions
Height | 5475 in |
Width | 10.38 in |
Depth | 125 in |