
80611385008
Cross-Connect Cabinet Pad mount, 4230VK, 710 Module
General Specifications
Product Number | 80611385008 |
Environment | Outdoor |
Product Type | Cabinet |
Access Type | Single Sided |
Cabinet Type | 4230 Series |
Mounting Type | Pad-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Almond |
Pair Count | 5400 |
Transmission
NEXT (Near-end crosstalk) according to ISO/IEC 11801 Ed.2.2:2002 and DIN EN 50173-1:2002 | 27 dB @ 100 MHz, side by side neighboring pairs; 50 dB @ 100 MHz, on top of each other neighboring pairs |
Dimensions
Height | 60 in |
Width | 44 in |
Depth | 26 in |