Everon® Copper Datacom E100 Unshielded
Our Cat.5e copper interconnect products work together to provide an easy-to-use solution for deploying high-speed connections throughout a building. The RJ45 jack is a key component in this system.
The jack's two cable entry points help make installation simple. The traditional one-click design enables an easy, tool-less termination on cables, meeting industry performance standards.
Color
Quantity
Products
| 产品编码 | Product Name | |
|---|---|---|
| FQ100020723 | Everon® Copper Datacom E100, OCK5EUV, E100U, RJ45 Vol, Cat5e, BP480, White | |
| FQ100027132 | Everon® Copper Datacom E100, OCK5EU-BL8, E100UBL, RJ45 Vol, Cat5e, Bag/8, Blue | |
| FQ100027140 | Everon® Copper Datacom E100, OCK5EU-GN8, E100UGN, RJ45 Vol, Cat5e, Bag/8, Green | |
| FQ100027157 | Everon® Copper Datacom E100, OCK5EU-R8, E100URD, RJ45 Vol, Cat5e, Bag/8, Red | |
| FQ100027165 | Everon® Copper Datacom E100, OCK5EU-Y8, E100UYE, RJ45 Vol, Cat5e, Bag/8, Yellow | |
| FQ100027173 | Everon® Copper Datacom E100, OCK5EU-BK8, E100UBK, RJ45 Vol, Cat5e, Bag/8, Black | |
| FQ100027181 | Everon® Copper Datacom E100, OCK5EU-OR8, E100UOR, RJ45 Vol, Cat5e, Bag/8, Orange | |
| FQ100027199 | Everon® Copper Datacom E100, OCK5EU-AL8, E100UAL, RJ45 Vol, Cat5e, Bag/8, Almond | |
| FQ100029302 | Everon® Copper Datacom E100, OCK5EU8, E100UWH, RJ45 Vol, Cat5e, Bag/8, White |