CAB-DR2209SMB
Cabinet Accessories Door set 2200mm, 1x600mm swinging door metal + 1x300mm swinging door metal, short
通用规范
| 产品编码 | CAB-DR2209SMB |
| Accessory Type | Centrix™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Color | Black |
Dimensions
| Height | 2400 mm |
| Weight | 31 kg |
Ordering Information
| Shipping Weight | 71 kg |
| Units per Delivery | 1/1 |