CAB-SR-CBL
Cabinet Accessories Cabinet Strain Relief Plate
Spécifications générales
| Référence du produit | CAB-SR-CBL |
| Product Type | Rack-Mountable Hardware |
| Accessory Type | Centrix™ |
| Cable Type | Single fiber (900 µm) |
| Mounting Type | Rack-mount |
| Application | Central Office, Headend, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Connector Type | LC |
Connector Specs
| Polish | APC |
Ordering Information
| Height Unit | 1 U |
| Units per Delivery | 1/1 |