text.skipToContent text.skipToNavigation

EDGE-EMOD-STRN

EDGE™ Strain-Relief Bracket  EMOD, 1U

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 EDGE-EMOD-STRN
Brand EDGE™
Product Type Accessories
Mounting Type Rack-mount 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Type EDGE™
Color Black
Design - Adapter
Housing Color Black
Dimensions
Height 445 mm
Ordering Information
Package Contents EDGE™ Fixed 1U module bracket strain relief accessory
Shipping Weight 1.2 kg
Height Unit 1 U
Units per Delivery 1/1