text.skipToContent text.skipToNavigation

EDG-CAB-R2009NNLNB

EDGE™ Rear Access Cabinet  Single Cabinet H2000 x W900 x D600, left cable entry, no side walls, no doors, bottom channel, flat pack

Contact Distributor for Lead Time
General Specifications
Product Number EDG-CAB-R2009NNLNB
Product Type Fiber Optic Hardware
Application Data Center 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Type Fiber Optic Hardware
Dimensions
Height 2200 mm