text.skipToContent text.skipToNavigation

HDC-CVR-01U

HDC Subrack Cover  HDC Subrack Cover

Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Material Aluminum
Design - Adapter
Housing Color Gray
Housing Material Aluminum
Connector Specs
Housing Color Gray
Housing Material Aluminum
Specifications - Connector A
Housing Color Gray
Housing Material Aluminum
Dimensions
Weight 0.3 kg
Ordering Information
Shipping Weight 0.5 kg
Units per Delivery 1/1