PMX-3S00723C58T04
PasMAX™ Patch and Splice Unit PasMAX™ Patch and Splice Unit
You might also be interested in
General Specifications
Product Number | PMX-3S00723C58T04 |
Fiber Category | Single-mode (OS2) |
Access Type | Front patch access |
Lockable | No |
Mounting Type | Rack 19-in |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Fiber Count | 72 |
Cable entry type | From behind |
Pigtail Length | 3 m |
Pigtail Type | 900 µm |
Housing Material | High-grade steel |
Design - Adapter
Housing Color | Blue |
Housing Material | Composite |
Adapter Type | SC UPC |
Connector Specs
Polish | UPC |
Connector Type | SC |
Housing Color | Gray |
Housing Material | High-grade steel |
Specifications - Connector A
Housing Color | Gray |
Housing Material | High-grade steel |
Dimensions
Weight | 7.8 kg |
Ordering Information
Shipping Weight | 8.2 kg |
Height Unit | 4 U |
Units per Delivery | 1/1 |