EDGE-CZB
EDGE™ Zone Box anodized silver, for up to 24 EDGE LC modules or MTP® adapters
General Specifications
Product Number | EDGE-CZB |
EAN Code | 4042673835301 |
Access Type | Front access fixed |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Material | Metal |
Number of Modules | 24 |
Cable entry type | Front brush entry |
Number of Panels/Cassettes per Housing | 24 |
Panel or Cassette Type | EDGE™ |
Panel or Module Type | EDGE™ |
Fiber Capacity | 288 |
Design - Adapter
Housing Material | Metal |
Dimensions
Height | 500 mm |
Width | 290 mm |
Depth | 225 mm |
Weight | 12 kg |
Ordering Information
Shipping Weight | 13.7 kg |
Units per Delivery | 1/1 |
Shipping Height | 520 mm |
Shipping Width | 330 mm |
Shipping Depth | 300 mm |
DGE™ Compact Zone Box holds up to 24 LC modules (144 ports ="" 288 fibres) or 24 MTP adapter panels (96 MTPs (12f) ="" 1152 fibres
Lifting module block for easy port access
Brush cable entries for easy cable installation and dust protection
Keylock for access control